IESNA:LM-63-2002
[TEST]P1302020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R60W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1431
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1709.9 1702.8 1680.6 1654.3 1629.7 1608 1591.6 1577.6 1567 1557.1
1548.3 1539.5 1529.6 1517.3 1502.7 1483.9 1461.1 1435.3 1406.1 1372.7
1342.3 1309.5 1275.5 1239.8 1200.6 1157.3 1106.4 1049.6 985.8 917.9
844.7 770.9 694.8 653.3 615.8 538 461.3 392.2 319 285.7
252.9 203.7 167.4 101.9 64.4 35.7 12.9 2.9 1.8 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0 0 0 0
0 0 0
